Whether you have a preliminary drawing or just the glimmer of an idea, it's not too early to consult with our fluid system experts.
When resources are limited or potential skills gaps exist, take advantage of Swagelok North Carolina | East Tennessee's Assembly and Fabrication Shop for a complete turnkey solution. When you work with our team you can trust us to provide consistency and peace of mind, knowing your assembly is fabricated by certified technicians with a vast amount of experience and backed by our limited lifetime warranty allowing you to focus on your core business.
Whether you have a preliminary drawing or just the glimmer of an idea, it's not too early to consult with our fluid system experts.
On the front end we are here to help with specification, layout, optimization and engineering support. Then our expert, Swagelok Certified Technicians will create the assembly and perform final testing and validation of your project. Sometimes, you might only need us to build a small piece of your project. Other times, it might make sense to outsource the entire job. We approach the process with flexibility and precision - from initial concept, through P&ID, to a plug and play, repeatable solution that will not fail.
We can bend 1/4 up to 2 in. tubing in a variety of configurations and angles, including offset bends, using three styles of tube benders.
Our regulator assemblies offer the most frequently requested configurations for gas bottle or inline service utilizing K-Series pressure reducing regulators.
When complicated design work is required, our team is up to the task. Our design optimization and layout services will increase speed to market. We remove the stress of tackling highly complex projects, delivering to you a fully tested, leak-tight, ready-for-installation assembly.
We evaluate existing gas distribution systems and build standardized, configurable gas delivery systems to help protect system operators, increase process uptime, and improve process accuracy and repeatability
Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smooth-bore, you can count on us to meet your needs. Working with us, you'll get the hose you need, with the quality, testing, certifications, and delivery you expect.
Achieve quality welds on stainless steel tubing or other alloys upon request. Our welders are certified in ASME Section IX standards.
Actuated process ball valves can be used in a wide variety of applications across many industries, including general industry, tire facilities, pulp and paper plants, power plants, and chemical plants.
Setting the relief valve is critical to ensure maximum reliability and performance. We offer the option of ordering Swagelok relief valves preset to your specific requirements, delivered in less than one week.
Our thread taping machine increases efficiency and reduces labor costs by wrapping parts in just a few seconds. This machine eliminates reverse wrapping, known as a common cause of leaks with hand-wrapped fittings.
We have over 15 years' experience in assembly and fabrication, technology, state-of-the-art equipment, and certified personnel to get the job done right - the first time:
From project start to completion, we ensure your unique requirements are met seamlessly through our relationship with Swagelok and other Sales and service centers. Our global network allows us to tap into the knowledge and expertise of Swagelok's corporate engineering, fabrication, and assembly teams. Bringing global experience and support into our local shop.
We evaluate existing gas distribution systems and build standardized, configurable gas delivery systems to help protect system operators, increase process uptime, and improve process accuracy and repeatability. Learn more.
Customizing Swagelok grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs. The panels are available in a variety of configurations and advanced features. Learn more.
Our seal support systems are guided by API 682 and offered as kits and assemblies. These systems reliably supply either gas or liquid to the mechanical seal to regulate the environment in which the seal operates, increasing longevity. Learn more.