Tube vs. Pipe Tech Talk


Many facilities depend on fluid delivery sent through piping systems; however, stainless steel tubing, instead of hard pipe, can greatly simplify installation and plant maintenance. Watch this tech talk discussing specific advantages of tube over pipe including size and pressure ratings, end connections, and other considerations

Screenshot 2025-02-20 104152

Topics Covered Include

Benefits of converting existing screwed or welded pipe systems to tubing

Benefits of converting existing screwed or welded pipe systems to tubing

How to increase reliability in systems by reducing potential leaks

How to increase reliability in systems by reducing potential leaks

Differences and advantages of utilizing bent tubing versus elbow fittings

Differences and advantages of utilizing bent tubing versus elbow fittings

Not what you are looking for?

Contact us to let us know what webinar topic you would be interested in!

Swagelok Resources

Tubing and Tube Support Catalog

Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number.

When to Bend Tubing

Read this blog article for information on when to bend tubing and how to do it right.

Contact Us

Contact us for more information.