Swagelok valves are designed to handle a variety of application requirements, from utility control valves to process line and instrumentation valves. Each product is designed to perform at its best for the temperature and pressure needs.
Browse popular selections for the life sciences market:
The 60 series ball valve® is versatile, accommodating a broad spectrum of system conditions and uses. It features a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron-designed stem packing; and three-piece, swing-out body design. Engineered for reliability and minimal upkeep, the 60 series ball valves offer quarter-turn operation and are available in both 2- and 3-way configurations. Material options include stainless steel, carbon steel, brass, and various special alloys.
The 40 series one-piece instrumentation ball valve has performed reliably across multiple industries for nearly four decades. Swagelok has enhanced the valve's design and introduced an innovative assembly technique. This innovation led to the creation of the 40G series ball valve, distinguished by its broader operating temperature range, enhanced thermal cycling performance, and decreased likelihood of leakage. The 40G series ball valve utilizes a patent-pending seal technology that resists packing deformation, known as "cold-flow," boosting thermal performance and enhancing resistance to leaks
Plug valves offer low-torque, quarter turn operation in a simple, compact design that provides positive shutoff of forward flow with up to 3000 psig (206 bar) pressure. Featuring a straight-through flow path with forward-flow throttling the design is easy to clean and maintain with a one-piece body.