As an industry leader who set and continues to uphold the standard for tube fitting performance, count on us to support your fitting, sanitary tube fitting, and quick connect needs.
Browse popular selections:
Our legacy is built on the tube fitting standard, look no further for dependable connections.
Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to-install, disassemble and reassemble construction. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes. Learn more about the Swagelok Tube Fitting Advantage here.
Notable fittings series for you:
Swagelok® TS series biopharm fittings are designed to solve problems inherent in conventional sanitary clamp fittings.
Our legacy is built on the tube fitting standard, look no further for dependable connections.
QTM series are PTFE sealed quick connects, The PTFE seals are made from Dyneon TFM and is suitable for use in bioprocessing applications. This material meets 21CFR177.1550, USP, USP class VI. You can request a cert of compliance.