Swagelok® Fittings and Quick Connects for Life Sciences


As an industry leader who set and continues to uphold the standard for tube fitting performance, count on us to support your fitting, sanitary tube fitting, and quick connect needs. 

Browse popular selections: 

Fittings


Our legacy is built on the tube fitting standard, look no further for dependable connections. 

Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to-install, disassemble and reassemble construction. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes. Learn more about the Swagelok Tube Fitting Advantage here. 

Notable fittings series for you: 

High Purity PFA Fittings 

  •  Available in 1/4, 3/8, 1/2, 3/4 and 1 in. tube sizes
  • PFA and PVDF nut options
  •  A wide variety of configurations

Flange Fitting Adapters

  • Provide cost-effective, threadless, weldless way to adapt from sanitary flange system over to tube and pipe.
  • 316 Stainless Steel and Hastelloy material available and one-piece integrally machined forged body
  • Fast and easy to install with no special tools required.
  • Flange types meet ASME, DIN EN, and JIS standard
  • Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
  • Stainless steel flange adapters with DIN EN (up to PN 160), and ANSI flanges are TÜV type approved. According to the PED, flange adapters are classified as piping components and may not bear the CE-marking.

Swagelok® TS series biopharm fittings are designed to solve problems inherent in conventional sanitary clamp fittings.

vacuum-fittings-list

QTM Quick Connects


Our legacy is built on the tube fitting standard, look no further for dependable connections. 

QTM series are PTFE sealed quick connects, The PTFE seals are made from Dyneon TFM and is suitable for use in bioprocessing applications. This material meets 21CFR177.1550, USP, USP class VI. You can request a cert of compliance.

  • Product qualification tests are based on ANSI B93.51M.
  • Flush valve design reduces air inclusion and spillage.
  • Locking dog mechanism with large contact area retains stem.
  • Seals are recessed for protection.
  • Keyed option is available with push-to-connect design for quick, simple operation. 
0284ptfesealedquickconnect640x640

Inquire for more information on Component Solutions for Life Science