Start with some of our most widely known products


Valves, regulators, gauges, flowmeters and manifolds. Add the expertise required to put together the components into a solution you can use. We will pull from our extensive, local inventory and order any necessary parts. We will also source and integrate any non-Swagelok products into your assembly, as required. The results? Custom component, assembly, and enclosure fabrication.

ValuesWheel-Flat_2023_LG (1)-1-1

Our Fabrication Capabilities

Tube Bending

We can bend ¼ up to 2 in. tubing in a variety of configurations and angles, including offset bends, using three styles of tube benders.

Regulator Gauge Assemblies

Our regulator assemblies offer the most frequently requested configurations for gas bottle or inline service utilizing K-Series pressure reducing regulators.

Enclosure and Panel Fabrication

When complicated design work is required, our team is up to the task. Our design optimization and layout services will increase speed to market. We remove the stress of tackling highly complex projects delivering to you a fully tested leak-tight, ready-for-installation assembly.

Gas Distribution Systems

We evaluate existing gas distribution systems and build standardized, configurable gas delivery systems to help protect system operators, increase process uptime, and improve process accuracy and repeatability.

Custom Hose Fabrication

Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smooth-bore, you can count on us to meet your needs. Working with us, you'll get the hose you need, with the quality, testing, certifications, and delivery you expect.

Orbital Welding

Achieve quality welds on stainless steel tubing or other alloys upon request. Our welders are certified in ASME Section IX standards.

Automated Valve Solutions

Actuated process ball valves can be used in a wide variety of applications across many industries including general industry, tire facilities, pulp and paper plants, power plants, and chemical plants.

Relief Valve Setting

Setting the relief valve is critical to ensure maximum reliability and performance. We offer the option of ordering Swagelok relief valves preset to your specific requirements, delivered in less than one week.

Thread Taping

Our thread taping machine  increases efficiency and reduces labor costs by wrapping parts in just a few seconds. This machine eliminates reverse wrapping, known as a common cause of leaks with hand-wrapped fittings.

How Can We Help?


Are you tasked to do more with less? We can work with you on small or large assemblies, consisting of a few components or a complete panel or enclosure. Our team will follow your design or work with you to develop a new or revised one. Learn more.

Don't know where to start on your next big project?

We are here to help your projects run more smoothly.