Swagelok Automated Valve Solutions


Trust our certified technicians to create automated ball valve assemblies locally for quick turnaround. Our team can procure the parts then assemble in our shop improving the lead time for you on automated process valves. 

We have the ability to mount different types of actuators to different process ball valves.  The valve series we can mount to include 40 series, 60 series, 83 series and AFS series among others. The actuators consist of pneumatic and electrical, spring return and double acting and can be actuated in 90 degree and 180 degree.  Here are some examples:

automated-valve-solutions-header-image

 

Swagelok ISO-5211-Compliant Actuators 

We also offer ISO-5211-compliant actuators which can be Swagelok or non-Swagelok branded.  Refer to the Actuated Ball Valve Selection Guide for ordering information regarding Swagelok ISO-5211-compliant actuators.

compliant-actuators

ISO compliant actuators mounted to Swagelok ball valves:

compliant-actuators-with-ball-valves(002)

Actuated process ball valves can be used in a wide variety of applications across many industries.  These valves are used widely in general industry, tire facilities, pulp and paper plants, power plants, and chemical plants.

 

Contact us today to get started